Product Code: FMD71-, FMD72-
Region/Country: Canada, USA
Approval Agency: FM
Category: I/2/A,B,C,D/, I/1/A,B,C,D/
Protection: IS, NI, XP/AIS
Language: |
English |
Approval Number: |
FM17US0131X_FM17CA0071X |
Language: |
English |
Product Family: |
Deltabar |
Product: |
FMD71-, FMD72- |
Field of Activity: |
Pressure |
Measuring Principle: |
Differential Pressure Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
Canada, USA |
Category: |
I/2/A,B,C,D/, I/1/A,B,C,D/ |
Protection: |
IS, NI, XP/AIS |
|
|
Data size: |
682.75 KB |
File name: |
FM17US0131X_FM17CA0071X_Rev3.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
XA00624PEN_0213.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
FM |
Filename: |
XA00625PEN_0218.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
XA00628PEN_0318.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
XA00629PEN_0218.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
XA00668PEN_0218.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
FM |
Filename: |
XA00669PEN_0112.pdf |