DIN Rail Transmitter, head transmitters
Product Code: TMT71-, TMT72-
Region/Country: Europe (ATEX)
Approval Agency: Bureau Veritas
Category: II 2 G, II 1 G
Protection: Ex ia IIC T6...T4 Ga, Ex ia IIC T6...T4 Gb
Language: |
English |
Approval Number: |
EPS 18 ATEX 1 049 X |
Language: |
English |
Product Family: |
DIN Rail Transmitter, head transmitters |
Product: |
TMT71-, TMT72- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
Bureau Veritas |
Region/Country: |
Europe (ATEX) |
Category: |
II 2 G, II 1 G |
Protection: |
Ex ia IIC T6...T4 Ga, Ex ia IIC T6...T4 Gb |
|
|
Data size: |
3.2 MB |
File name: |
EPS 18 ATEX 1 049 X_Iss.2.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
Analog, HART |
Approval: |
ATEX |
Filename: |
XA01736TEN_0623-00.pdf |