Process RTD General purpose, Process RTD Heavy duty
Product Code: TM131-, TR63-, TR66-
Region/Country: International
Approval Agency: DNVGL
Language: |
English |
Approval Number: |
TAA0000215 |
Language: |
English |
Valid to: |
27.09.2023 |
Product Family: |
Process RTD General purpose, Process RTD Heavy duty |
Product: |
TM131-, TR63-, TR66- |
Field of Activity: |
Temperature |
Measuring Principle: |
RTD Thermometers |
Approval Type: |
Ship Building |
Approval Agency: |
DNVGL |
Region/Country: |
International |
|
|
Data size: |
160.04 KB |
File name: |
TAA0000215.pdf |
|