Product Code: FMU40-, FMU41-, FMU42-, FMU44-
Declaration Number: KEMA02ATEX1006
Language: |
English |
Approval Number: |
KEMA02ATEX1006 |
Language: |
English |
Product Family: |
Prosonic M |
Product: |
FMU40-, FMU41-, FMU42-, FMU44- |
Field of Activity: |
Level |
Measuring Principle: |
Ultrasonic Level Measurement |
Approval Type: |
EU Declaration |
Approval Agency: |
KEMA |
Region/Country: |
Europe (ATEX) |
Category: |
II 1/2 D, II 1/2 G, II 1/3 D |
Protection: |
Ex d [ia] IIC T6...T4, Ex ia IIC T6...T4, Ex tD A20/A21 IP6X Txxx°C, Ex tD A20/A22 IP6X Txxx°C |
|
|
Data size: |
325.04 KB |
File name: |
EG_02007h.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA00174FEN_1422-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
PROFIBUS PA, FOUNDATION fieldbus H1 |
Approval: |
ATEX |
Filename: |
XA00175FA3_1314.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
ATEX |
Filename: |
XA00176FEN_1422-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
ATEX |
Filename: |
XA00180FEN_1422-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA224FA3_0608.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
PROFIBUS PA, FOUNDATION fieldbus H1 |
Approval: |
ATEX |
Filename: |
XA225FA3_0608.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA00259FA3_1314.pdf |