head transmitters, DIN Rail Transmitter, Field transmitter
Product Code: TMT162-, TMT85-, TMT84-, TMT82-, TMT80-, TMT188-, TMT187-, TMT182-, TMT181-, TMT180-, TMT128-, TMT125-, TMT127-, TMT122-, TMT121-, TMT111-, TMT142-, TMT112-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: DE.C.32.004.A NO 56202/1
Language: |
Russian |
Approval Number: |
DE.C.32.004.A NO 56202/1 |
Language: |
Russian |
Valid to: |
22.07.2019 |
Product Family: |
head transmitters, DIN Rail Transmitter, Field transmitter |
Product: |
TMT162-, TMT85-, TMT84-, TMT82-, TMT80-, TMT188-, TMT187-, TMT182-, TMT181-, TMT180-, TMT128-, TMT125-, TMT127-, TMT122-, TMT121-, TMT111-, TMT142-, TMT112- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Metrology |
Approval Agency: |
Rosstandart |
Region/Country: |
Russia |
|
|
Data size: |
2.04 MB |
File name: |
GOST iTEMP TMT_1 valid 22.07.2019 v2.pdf |
|