Product Code: FML621-, FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H-
Region/Country: Belarus
Approval Agency: BEL
Approval Number: 11103
Language: |
Russian |
Approval Number: |
11103 |
Language: |
Russian |
Valid to: |
30.05.2022 |
Product Family: |
controller, Liquiphant M |
Product: |
FML621-, FTL50-, FTL50H-, FTL51-, FTL51C-, FTL51H- |
Field of Activity: |
Level |
Measuring Principle: |
Vibronic Limits Switches, Liquides, General Level Accessories |
Approval Type: |
Metrology |
Approval Agency: |
BEL |
Region/Country: |
Belarus |
|
|
Data size: |
2.35 MB |
File name: |
Liquiphant M Density.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00569FEN_1722-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
XA00600FEN_1417.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
FM |
Filename: |
XA00613FEN_1311.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
FM |
Filename: |
XA00615FEN_1311.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA01093FEN_0619.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XC010FB2_1209.pdf |