Product Code: FMR60-, FMR62-, FMR67-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.16-583
Language: |
German |
Approval Number: |
Z-65.16-583 |
Language: |
German |
Valid to: |
12.06.2023 |
Product Family: |
Micropilot |
Product: |
FMR60-, FMR62-, FMR67- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
4.89 MB |
File name: |
DIBTZ-65-16-583_12062018.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE01049FDE_0118.pdf |