Promass 40, Promass 83, Promass 80, Promass 84
Product Code: 84M-, 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 83A-, 80F-, 84F-, 80E-, 80I-, 80H-, 80M-, 80P-, 80S-, 80A-, 84A-, 40E-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Protection: Ex d, Ex d e, Ex tb, Ex d [ia Ga], Ex d e [ia Ga], Ex tb [ia Da]
Language: |
Russian |
Approval Number: |
TC RU C-CH.AA87.B.01031 |
Language: |
Russian |
Valid to: |
18.06.2023 |
Product Family: |
Promass 40, Promass 83, Promass 80, Promass 84 |
Product: |
84M-, 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 83A-, 80F-, 84F-, 80E-, 80I-, 80H-, 80M-, 80P-, 80S-, 80A-, 84A-, 40E- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
Protection: |
Ex d, Ex d e, Ex tb, Ex d [ia Ga], Ex d e [ia Ga], Ex tb [ia Da] |
|
|
Data size: |
1.92 MB |
File name: |
TC RU C-CH.AA87.B.01031.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
Analog, HART |
Approval: |
ATEX Zone 1 |
Filename: |
XA00056DA3_1418.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
MODBUS, FOUNDATION fieldbus H1, PROFIBUS PA, PROFIBUS DP, HART |
Approval: |
ATEX Zone 0, ATEX Zone 1 |
Filename: |
XA00100DA3_1418.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX Zone 0, ATEX Zone 1 |
Filename: |
XA00097DA3_1518.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00122DEN_1517.pdf |