Promag 50, Promag 53, Promag 51
Product Code: 53W-, 53P-, 53H-, 50P-, 50W-, 50H-, 51W-, 51P-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Protection: Ex d e [ia], Ex e [ia], Ex tb, Ex d e [ia Ga]
Language: |
Russian |
Approval Number: |
TC RU C-CH.AA87.B.01016 |
Language: |
Russian |
Valid to: |
04.06.2023 |
Product Family: |
Promag 50, Promag 53, Promag 51 |
Product: |
53W-, 53P-, 53H-, 50P-, 50W-, 50H-, 51W-, 51P- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
Protection: |
Ex d e [ia], Ex e [ia], Ex tb, Ex d e [ia Ga] |
|
|
Data size: |
1.84 MB |
File name: |
TC RU C-CH.AA87.B.01016.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, PROFIBUS PA, Analog, PROFIBUS DP |
Approval: |
ATEX, TIIS, ATEX Zone 1, ATEX Zone 2 |
Filename: |
XA00103DA3_1418.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
MODBUS, FOUNDATION fieldbus H1, PROFIBUS PA, Analog, PROFIBUS DP, HART |
Approval: |
ATEX, TIIS, ATEX Zone 1 |
Filename: |
XA00106DA3_1418.pdf |