Product Code: FMX167-, FMX21-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: OC.C.29.004.A NO 36497/1
Language: |
Russian |
Approval Number: |
OC.C.29.004.A NO 36497/1 |
Language: |
Russian |
Valid to: |
29.08.2024 |
Product Family: |
Waterpilot |
Product: |
FMX167-, FMX21- |
Field of Activity: |
Level |
Measuring Principle: |
Hydrostatic Level Measurement |
Approval Type: |
Metrology |
Approval Agency: |
Rosstandart |
Region/Country: |
Russia |
|
|
Data size: |
1.55 MB |
File name: |
OC.C.29.004.A No 36497_1 valid 29.08.2024.pdf |
|