Product Code: TMT142B-, TMT162-
Region/Country: International (IECEx)
Approval Agency: Bureau Veritas
Protection: Ex ia IIC T6...T4 Ga, Ex ia IIIC Txxx°C Db
Language: |
English |
Approval Number: |
IECEX EPS 17.0077X |
Language: |
English |
Product Family: |
Field transmitter |
Product: |
TMT142B-, TMT162- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
Bureau Veritas |
Region/Country: |
International (IECEx) |
Protection: |
Ex ia IIC T6...T4 Ga, Ex ia IIIC Txxx°C Db |
|
|
Data size: |
2.19 MB |
File name: |
IECEx EPS 17.0077X_02.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01025REN_0318.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01572TEN_0116.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA01688TEN_0222-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA01689TEN_0222-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA01957TEN_0222-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA01958TEN_0222-00.pdf |