Waterpilot, Deltapilot S, Deltapilot M, Deltabar S, Deltabar M, Ceraphant T, Ceraphant, Cerabar T, Cerabar S, Cerabar M, Cerabar
Product Code: PTP33B-, PTP31B-, PTC31B-, PTC31-, PMP75-, PMP71-, PMP55-, PMP51-, PMP23-, PMP21-, PMP11-, PMD75-, PMD55-, PMC71-, PMC51-, PMC21-, PMC131-, PMC11-, FMX21-, FMX167-, FMD78-, FMD77-, FMB70-, FMB53-, FMB52-, FMB51-, FMB50-
Region/Country: Russia (Declaration of Conformity)
Approval Number: RU D-DE.MO10.B.05287
Language: |
Russian |
Approval Number: |
RU D-DE.MO10.B.05287 |
Language: |
Russian |
Valid to: |
11.02.2023 |
Product Family: |
Waterpilot, Deltapilot S, Deltapilot M, Deltabar S, Deltabar M, Ceraphant T, Ceraphant, Cerabar T, Cerabar S, Cerabar M, Cerabar |
Product: |
PTP33B-, PTP31B-, PTC31B-, PTC31-, PMP75-, PMP71-, PMP55-, PMP51-, PMP23-, PMP21-, PMP11-, PMD75-, PMD55-, PMC71-, PMC51-, PMC21-, PMC131-, PMC11-, FMX21-, FMX167-, FMD78-, FMD77-, FMB70-, FMB53-, FMB52-, FMB51-, FMB50- |
Field of Activity: |
Level, Pressure |
Measuring Principle: |
Hydrostatic Level Measurement, Process Pressure, Switches, Differential Pressure Transmitter, Process Pressure |
Approval Type: |
Miscellaneous |
Region/Country: |
Russia (Declaration of Conformity) |
|
|
Data size: |
657.45 KB |
File name: |
RU D-DE.MO10.B.05287.pdf |
|