Product Code: DA61V-, DA62V-, DA63M-, DK6HT-, DK6ML-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: RU D-DE.MO10.B.05091
Language: |
Russian |
Approval Number: |
RU D-DE.MO10.B.05091 |
Language: |
Russian |
Valid to: |
01.02.2023 |
Product Family: |
Deltatop, mounting set |
Product: |
DA61V-, DA62V-, DA63M-, DK6HT-, DK6ML- |
Field of Activity: |
Pressure, Flow |
Measuring Principle: |
Thermal Mass Flow Measurement, Differential Pressure Transmitter |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
679.46 KB |
File name: |
RU D-DE.MO10.B.05091.pdf |
|