Product Code: FMU43-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex tD A20/A21 IP6X Txxx°C, Ex tD A20/A22 IP6X Txxx°C
Language: |
Chinese |
Approval Number: |
GYJ17.1465X |
Language: |
Chinese |
Valid to: |
08.11.2022 |
Product Family: |
Prosonic M |
Product: |
FMU43- |
Field of Activity: |
Level |
Measuring Principle: |
Ultrasonic Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
NEPSI |
Region/Country: |
China |
Protection: |
Ex tD A20/A21 IP6X Txxx°C, Ex tD A20/A22 IP6X Txxx°C |
|
|
Data size: |
1.27 MB |
File name: |
NEPSI GYJ17.1465X_valid_until_2022_11_08.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
|
Filename: |
XA00439FEN_1418.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
|
Filename: |
XA00440FEN_1418.pdf |