Promass S, Promass P, Promass I, Promass F, Promass A, Promass 84, Promass 83, Promass 80, Promag H, Promag 55, Promag 53, Promag 50, Promag 10
Product Code: 8A1B-, 8A3B-, 8A5B-, 8F1B-, 8F2B-, 8F3B-, 8F5B-, 8I1B-, 8I3B-, 8I5B-, 8P1B-, 8P3B-, 8P5B-, 8S1C-, 8S3B-, 8S5B-, 84F-, 84A-, 83S-, 83P-, 83I-, 83F-, 83A-, 80S-, 80P-, 80I-, 80F-, 80A-, 55H-, 53H-, 50H-, 10H-
Declaration Number: HE_00912_01.17
Manufacturer Specification: EHEDG, Food hygiene
Language: |
English |
Approval Number: |
HE_00912_01.17 |
Language: |
English |
Product Family: |
Promass S, Promass P, Promass I, Promass F, Promass A, Promass 84, Promass 83, Promass 80, Promag H, Promag 55, Promag 53, Promag 50, Promag 10 |
Product: |
8A1B-, 8A3B-, 8A5B-, 8F1B-, 8F2B-, 8F3B-, 8F5B-, 8I1B-, 8I3B-, 8I5B-, 8P1B-, 8P3B-, 8P5B-, 8S1C-, 8S3B-, 8S5B-, 84F-, 84A-, 83S-, 83P-, 83I-, 83F-, 83A-, 80S-, 80P-, 80I-, 80F-, 80A-, 55H-, 53H-, 50H-, 10H- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement, Coriolis Mass Flow Measurement |
|
|
Data size: |
554.28 KB |
File name: |
HE_00912_01.17.pdf |
|