Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93
Product Code: 93P-, 93C-, 93W-, 92F-, 91W-
Region/Country: Russia (GOST)
Approval Agency: Rosstandart
Approval Number: CH.C.29.004.A № 48356_1
Language: |
Russian |
Approval Number: |
CH.C.29.004.A № 48356_1 |
Language: |
Russian |
Valid to: |
26.07.2022 |
Product Family: |
Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93 |
Product: |
93P-, 93C-, 93W-, 92F-, 91W- |
Field of Activity: |
Flow |
Measuring Principle: |
Ultrasonic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
Rosstandart |
Region/Country: |
Russia (GOST) |
|
|
Data size: |
1.17 MB |
File name: |
CH.C.29.004.A № 48356_1.pdf |
|