Promass F, Promass E, Promass O, Promass A, Promass X, Promass Q, Promass I, Promass P, Promass S, Promass H, Promass G, Promass 84, Promass 83, Promass 80, Promass 40
Product Code: 8Q5B-, 8F5B-, 8O5B-, 8E5B-, 8X5B-, 8I5B-, 8S5B-, 8P5B-, 8H5B-, 8Q3B-, 8A5B-, 8F3B-, 8O3B-, 8E3B-, 8I3B-, 8P3B-, 8S3B-, 8H3B-, 8A3B-, 8F1B-, 8I1B-, 8P1B-, 8A1B-, 8E1B-, 8H1B-, 8O1B-, 8S1B-, 8G1B-, 8S1C-, 8F2B-, 8E2B-, 83F-, 83E-, 8E1C-, 83A-, 83I-, 83S-, 83H-, 83P-, 8E2C-, 80F-, 83O-, 83X-, 80E-, 80A-, 80I-, 80P-, 80S-, 40E-, 80H-, 84X-, 84O-, 84F-, 84A-
Region/Country: Uzbekistan
Approval Agency: UZS
Approval Number: 02.6721
Language: |
Russian |
Approval Number: |
02.6721 |
Language: |
Russian |
Valid to: |
24.05.2022 |
Product Family: |
Promass F, Promass E, Promass O, Promass A, Promass X, Promass Q, Promass I, Promass P, Promass S, Promass H, Promass G, Promass 84, Promass 83, Promass 80, Promass 40 |
Product: |
8Q5B-, 8F5B-, 8O5B-, 8E5B-, 8X5B-, 8I5B-, 8S5B-, 8P5B-, 8H5B-, 8Q3B-, 8A5B-, 8F3B-, 8O3B-, 8E3B-, 8I3B-, 8P3B-, 8S3B-, 8H3B-, 8A3B-, 8F1B-, 8I1B-, 8P1B-, 8A1B-, 8E1B-, 8H1B-, 8O1B-, 8S1B-, 8G1B-, 8S1C-, 8F2B-, 8E2B-, 83F-, 83E-, 8E1C-, 83A-, 83I-, 83S-, 83H-, 83P-, 8E2C-, 80F-, 83O-, 83X-, 80E-, 80A-, 80I-, 80P-, 80S-, 40E-, 80H-, 84X-, 84O-, 84F-, 84A- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
UZS |
Region/Country: |
Uzbekistan |
|
|
Data size: |
580.72 KB |
File name: |
02.6721_Promass_ZE000.pdf |
|