Promag 10, Promag 50, Promag 51, Promag 53, Promag 55
Product Code: 53H-, 53W-, 53P-, 50H-, 50P-, 50W-, 55S-, 55H-, 50D-, 53L-, 53E-, 50L-, 51W-, 51P-, 50E-, 10W-, 10P-, 10L-, 10H-, 10E-, 10D-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: CH.C.29.004.A № 56810_1
Language: |
Russian |
Approval Number: |
CH.C.29.004.A № 56810_1 |
Language: |
Russian |
Valid to: |
26.07.2024 |
Product Family: |
Promag 10, Promag 50, Promag 51, Promag 53, Promag 55 |
Product: |
53H-, 53W-, 53P-, 50H-, 50P-, 50W-, 55S-, 55H-, 50D-, 53L-, 53E-, 50L-, 51W-, 51P-, 50E-, 10W-, 10P-, 10L-, 10H-, 10E-, 10D- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
Rosstandart |
Region/Country: |
Russia |
|
|
Data size: |
2.12 MB |
File name: |
OC.C.29.004.A No 56810_1.pdf |
|