Promag W, Promag P, Promag H, Promag L, Promag 53, Promag 50, Promag 55, Promag D, Promag 51, Promag 10, Promag E
Product Code: 55S-, 5W5B-, 5P5B-, 5P3B-, 53P-, 5W4C-, 53W-, 5L4C-, 5H5B-, 53H-, 50P-, 50W-, 50H-, 5P1B-, 5H1B-, 5H3B-, 5P2B-, 5D4C-, 5H2B-, 50L-, 55H-, 5E1B-, 51W-, 53L-, 5W4B-, 10P-, 5L4B-, 51P-, 10H-, 53E-, 10W-, 5W8B-, 5D4B-, 10L-, 50E-, 10D-, 10E-
Region/Country: Uzbekistan
Approval Agency: UZS
Approval Number: 02.6720
Language: |
Russian |
Approval Number: |
02.6720 |
Language: |
Russian |
Valid to: |
24.05.2022 |
Product Family: |
Promag W, Promag P, Promag H, Promag L, Promag 53, Promag 50, Promag 55, Promag D, Promag 51, Promag 10, Promag E |
Product: |
55S-, 5W5B-, 5P5B-, 5P3B-, 53P-, 5W4C-, 53W-, 5L4C-, 5H5B-, 53H-, 50P-, 50W-, 50H-, 5P1B-, 5H1B-, 5H3B-, 5P2B-, 5D4C-, 5H2B-, 50L-, 55H-, 5E1B-, 51W-, 53L-, 5W4B-, 10P-, 5L4B-, 51P-, 10H-, 53E-, 10W-, 5W8B-, 5D4B-, 10L-, 50E-, 10D-, 10E- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
UZS |
Region/Country: |
Uzbekistan |
|