ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Low cost RTD General purpose, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, RTD-thermometer
 
Product Code: TR88-, TS111-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR300-, TPR100-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: IT.C.32.004.A_66572
 

 
 
Language: Russian
Approval Number: IT.C.32.004.A_66572
Language: Russian
Valid to: 06.07.2022
Product Family: ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Low cost RTD General purpose, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, RTD-thermometer
Product: TR88-, TS111-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-, TR66-, TR65-, TR63-, TR62-, TR61-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR300-, TPR100-
Field of Activity: Temperature
Measuring Principle: RTD Thermometers
Approval Type: Metrology
Approval Agency: Rosstandart
Region/Country: Russia

 
 
Download
 
Data size: 1.86 MB
File name: IT.C.32.004.A_66572.pdf