ACCESSORIES: TC INSERT, Process TC Direct contact, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty
 
Product Code: TSC310-, TPC300-, TPC200-, TPC100-, TEC420-, TEC300-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-, TAF16-, TAF12T-, TAF12S-, TAF12D-, TAF11-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: IT.C.32.004.A_66573
 

 
 
Language: Russian
Approval Number: IT.C.32.004.A_66573
Language: Russian
Valid to: 06.07.2022
Product Family: ACCESSORIES: TC INSERT, Process TC Direct contact, Process TC direct in contact, Process TC General purpose, Process TC Heavy duty
Product: TSC310-, TPC300-, TPC200-, TPC100-, TEC420-, TEC300-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-, TAF16-, TAF12T-, TAF12S-, TAF12D-, TAF11-
Field of Activity: Temperature
Measuring Principle: Thermocouples, RTD Thermometers
Approval Type: Metrology
Approval Agency: Rosstandart
Region/Country: Russia

 
 
Download
 
Data size: 1.44 MB
File name: IT.C.32.004.A_66573.pdf