Promag 50, Promag 51, Promag 53
 
Product Code: 53W-, 53P-, 50W-, 50P-, 50H-, 53H-, 51W-, 51P-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex d e ia, Ex d e ia [ia Ga]
 

 
 
Language: English
Approval Number: GYJ17.1165X
Language: English
Valid to: 10.05.2022
Product Family: Promag 50, Promag 51, Promag 53
Product: 53W-, 53P-, 50W-, 50P-, 50H-, 53H-, 51W-, 51P-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Ex Equipment
Approval Agency: NEPSI
Region/Country: China
Protection: Ex d e ia, Ex d e ia [ia Ga]

 
 
Download
 
Data size: 2.95 MB
File name: GYJ17.1165X_Pgt5x_ZE000.pdf