Prosonic Flow 91, Prosonic Flow 93
Product Code: 91W-, 93P-, 93W-, 93C-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: TС RU C-D.CH.AL32.B.05672
Language: |
Russian |
Approval Number: |
TС RU C-D.CH.AL32.B.05672 |
Language: |
Russian |
Valid to: |
05.08.2020 |
Product Family: |
Prosonic Flow 91, Prosonic Flow 93 |
Product: |
91W-, 93P-, 93W-, 93C- |
Field of Activity: |
Flow |
Measuring Principle: |
Ultrasonic Flow Measurement |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
124.73 KB |
File name: |
TС RU C-D.CH.AL32.B.05672.pdf |
|