Product family: Promag 10, Promag 50, Promag 51, Promag 53, Promag L, Promag W
 
Product Code: O5W1B-, 5W5B-, 5W4C-, 53W-, 5L4C-, 50W-, 50L-, 53L-, 51W-, 5W4B-, 5L4B-, 10W-, 5W8B-, 10L-, 5L8B-
Region/Country: Great Britain
Approval Agency: WRAS
 

 
 
Language: English
Approval Number: WRAS-2010564-DC-DS
Language: English
Valid to: 20.10.2025
Product Family: Promag 10, Promag W, Promag L, Promag 53, Promag 50, Promag 51
Product: O5W1B-, 5W5B-, 5W4C-, 53W-, 5L4C-, 50W-, 50L-, 53L-, 51W-, 5W4B-, 5L4B-, 10W-, 5W8B-, 10L-, 5L8B-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Hygienic Equipment
Approval Agency: WRAS
Region/Country: Great Britain

 
 
Download
 
Data size: 93.12 KB
File name: PU-DOW_ERA_WRAS_DC_DS_2010564_ZE000.pdf