Promag 10, Promag W, Promag 53, Promag 50, Promag 51, Promag L
Product Code: O5W1B-, 53W-, 50W-, 5W4C-, 53L-, 50L-, 5W5B-, 5W4B-, 51W-, 10W-, 10L-, 5W8B-, 5L4B-, 5L4C-, 5L8B-
Region/Country: Great Britain
Approval Agency: WRAS
Language: |
English |
Approval Number: |
WRAS-1609542 - DC |
Language: |
English |
Valid to: |
30.09.2021 |
Product Family: |
Promag 10, Promag W, Promag 53, Promag 50, Promag 51, Promag L |
Product: |
O5W1B-, 53W-, 50W-, 5W4C-, 53L-, 50L-, 5W5B-, 5W4B-, 51W-, 10W-, 10L-, 5W8B-, 5L4B-, 5L4C-, 5L8B- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
WRAS |
Region/Country: |
Great Britain |
|
|
Data size: |
68.73 KB |
File name: |
PU-DOW_WRAS_1609542_DC_Pg_ZE000.pdf |
|