Promag 10, Promag W, Promag L, Promag 50, Promag 51, Promag 53
Product Code: O5W1B-, 5W5B-, 5W4C-, 5L4C-, 53W-, 50W-, 50L-, 51W-, 5W4B-, 5W8B-, 10W-
Region/Country: Germany
Approval Agency: Hy
Language: |
German |
Approval Number: |
HY-K-226250-13-KO |
Language: |
German |
Valid to: |
11.02.2023 |
Product Family: |
Promag 10, Promag W, Promag L, Promag 50, Promag 51, Promag 53 |
Product: |
O5W1B-, 5W5B-, 5W4C-, 5L4C-, 53W-, 50W-, 50L-, 51W-, 5W4B-, 5W8B-, 10W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
Hy |
Region/Country: |
Germany |
|
|
Data size: |
673.43 KB |
File name: |
HY-KTW-DE_K-226250-13-Ko_Pg5x_ZE001.pdf |
|