Promag W, Promag 10, Promag 50, Promag 53, Promag L
Product Code: 5W5B-, 5W4C-, 5L4C-, 53W-, 50W-, 53L-, 50L-, 10L-, 10W-, 5W4B-, 5W8B-, O5W1B-
Region/Country: Germany
Approval Agency: Hy
Language: |
German |
Approval Number: |
HY-K-233070-13-KO |
Language: |
German |
Valid to: |
07.08.2023 |
Product Family: |
Promag W, Promag 10, Promag 50, Promag 53, Promag L |
Product: |
5W5B-, 5W4C-, 5L4C-, 53W-, 50W-, 53L-, 50L-, 10L-, 10W-, 5W4B-, 5W8B-, O5W1B- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
Hy |
Region/Country: |
Germany |
|
|
Data size: |
330.24 KB |
File name: |
PU-DOW_KTW_K-233070-13-Ko_Pg_ZE001.pdf |
|