Product Code: FTW23-
Region/Country: Europe
Approval Agency: ACTALIA
Language: |
English |
Approval Number: |
ACTALIA -3/2015 |
Language: |
English |
Valid to: |
31.12.2019 |
Product Family: |
Liquipoint |
Product: |
FTW23- |
Field of Activity: |
Level |
Measuring Principle: |
Capacitive Level Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
ACTALIA |
Region/Country: |
Europe |
|
|
Data size: |
3.02 MB |
File name: |
Cert Actalia-3-2015_FTW23-OFTW23_2019.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
EHEDG |
Filename: |
ZE01026FEN_0318.pdf |