Product Code: FMR532-, HAW262Z-
Region/Country: Japan
Approval Agency: TIIS
Protection: Ex ia IIC T3
Language: |
English |
Approval Number: |
TC15495 |
Language: |
English |
Valid to: |
27.02.2020 |
Product Family: |
Micropilot S |
Product: |
FMR532-, HAW262Z- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
TIIS |
Region/Country: |
Japan |
Protection: |
Ex ia IIC T3 |
|
|
Data size: |
293.8 KB |
File name: |
TC15495_200227.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA00081FEN_1420.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
TIIS |
Filename: |
ZD092FJA_0803.PDF |