Product Code: FMP50-, FMP51-, FMP52-, FMP53-, FMP54-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.16-501
Language: |
German |
Approval Number: |
Z-65.16-501 |
Language: |
German |
Valid to: |
24.04.2022 |
Product Family: |
Levelflex |
Product: |
FMP50-, FMP51-, FMP52-, FMP53-, FMP54- |
Field of Activity: |
Level |
Measuring Principle: |
Run Time Measurement (TDR) |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
3.18 MB |
File name: |
DIBTZ-65.16-501_15012019.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE01001FDE_0212.pdf |