SIL certificate for product family: Cerabar S, Deltabar S, Deltapilot S
Product root: FMB70-, FMD77-, FMD78-, PMC71-, PMD75-, PMP71-, PMP75-Region: InternationalApproval agency: TÜVSafety function:Pressure monitoringProtection: MAX, MIN, RANGESafety-related output signal: 4...20 mASystematic safety integrity: SIL 3Hardware safety integrity: SIL 2Multi use: yes
Region/Country:
Language: |
English |
Approval Number: |
Z10 020351 0010 |
Language: |
English |
Valid to: |
26.08.2026 |
Product Family: |
Cerabar S, Deltabar S, Deltapilot S |
Product: |
FMB70-, PMP75-, FMD78-, FMD77-, PMP71-, PMD75-, PMC71- |
Field of Activity: |
Level, Pressure |
Measuring Principle: |
Hydrostatic Level Measurement, Differential Pressure Transmitter, Process Pressure |
Approval Type: |
SIL |
Approval Agency: |
TÜV |
Region/Country: |
International |
|
|
Data size: |
299.7 KB |
File name: |
Z10-020351-0010-Rev-00.pdf |
|