Promag 10, Promag P, Promag 53, Promag W, Promag H, Promag 50, Promag L, Promag 51, Promag 55, Promag D, Promag E
Product Code: 53P-, 53W-, 53H-, 50P-, 50W-, 5P1B-, 50H-, 55S-, 5H1B-, 5W4C-, 5L4C-, 5P2B-, 55H-, 53L-, 50L-, 5D4C-, 5H2B-, 5E1B-, 50D-, 53E-, 5W4B-, 51W-, 5L4B-, 5D4B-, 51P-, 10P-, 10W-, 10H-, 10L-, 50E-, 5W8B-, 10E-, 10D-
Region/Country: Belarus
Approval Agency: BELGIM
Approval Number: 9768
Language: |
Russian |
Approval Number: |
9768 |
Language: |
Russian |
Valid to: |
03.06.2020 |
Product Family: |
Promag 10, Promag P, Promag 53, Promag W, Promag H, Promag 50, Promag L, Promag 51, Promag 55, Promag D, Promag E |
Product: |
53P-, 53W-, 53H-, 50P-, 50W-, 5P1B-, 50H-, 55S-, 5H1B-, 5W4C-, 5L4C-, 5P2B-, 55H-, 53L-, 50L-, 5D4C-, 5H2B-, 5E1B-, 50D-, 53E-, 5W4B-, 51W-, 5L4B-, 5D4B-, 51P-, 10P-, 10W-, 10H-, 10L-, 50E-, 5W8B-, 10E-, 10D- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
BELGIM |
Region/Country: |
Belarus |
|
|
Data size: |
227.41 KB |
File name: |
9768_Promag_ZE000.pdf |
|