Product Code: FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250-
Region/Country: Canada
Approval Agency: CRN
Language: |
English |
Approval Number: |
CRN 0F8356.5 MICROPILOT M AND |
Language: |
English |
Valid to: |
01.03.2023 |
Product Family: |
Micropilot M |
Product: |
FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Pressure Equipment |
Approval Agency: |
CRN |
Region/Country: |
Canada |
|
|
Data size: |
12.92 MB |
File name: |
CRN OF8356.5- FMR2xx-5xx renewal 2023.zip |
|
Documentation Type: |
|
Process Communication: |
|
Approval: |
|
Filename: |
ABSA_OF8356.52 FMR2xx-5xx-Renewal.pdf |
Documentation Type: |
|
Process Communication: |
|
Approval: |
|
Filename: |
ABSA_OF8356.52 FMR2xx-5xx.pdf |