Dosimass OEM, Promass 40, Promass 80, Promass 83, Promass 84, Promass A, Promass E, Promass F, Promass K, Promass Q
 
Product Code: 8E5B-, 8F1B-, 8F2B-, 8F3B-, 8F5B-, 8KBB-, 8PE-, 8Q3B-, 8Q5B-, 8RE-, O8E1B-, O8E1C-, O8E3B-, O8E5B-, O8F1B-, O8F3B-, O8F5B-, O8Q3B-, O8Q5B-, 8E3B-, 8E2B-, 8E1C-, 8E1B-, 8BE-, 8A5C-, 8A5B-, 8A3C-, 8A3B-, 8A2B-, 8A1B-, 84F-, 84A-, 83F-, 83E-, 83A-, 80F-, 80E-, 80A-, 40E-
Declaration Number: HE_00351_05.16
Manufacturer Specification: Food hygiene, 1935/2004
 

 
 
Language: English
Approval Number: HE_00351_05.16
Language: English
Valid to: 31.12.2022
Product Family: Dosimass OEM, Promass 40, Promass 80, Promass 83, Promass 84, Promass A, Promass E, Promass F, Promass K, Promass Q
Product: 8E5B-, 8F1B-, 8F2B-, 8F3B-, 8F5B-, 8KBB-, 8PE-, 8Q3B-, 8Q5B-, 8RE-, O8E1B-, O8E1C-, O8E3B-, O8E5B-, O8F1B-, O8F3B-, O8F5B-, O8Q3B-, O8Q5B-, 8E3B-, 8E2B-, 8E1C-, 8E1B-, 8BE-, 8A5C-, 8A5B-, 8A3C-, 8A3B-, 8A2B-, 8A1B-, 84F-, 84A-, 83F-, 83E-, 83A-, 80F-, 80E-, 80A-, 40E-
Field of Activity: Flow
Measuring Principle: Coriolis Mass Flow Measurement

 
 
Download
 
Data size: 1.29 MB
File name: HE_00351_05.16.pdf