Dosimass OEM, Promass 40, Promass 80, Promass 83, Promass 84, Promass A, Promass E, Promass F, Promass Q
Product Code: 8E3B-, 8E5B-, 8F1B-, 8F2B-, 8F3B-, 8F5B-, 8PE-, 8Q3B-, 8Q5B-, 8RE-, O8E1B-, O8E1C-, O8E3B-, O8E5B-, O8F1B-, O8F3B-, O8F5B-, O8Q3B-, O8Q5B-, 8E2B-, 8E1C-, 8E1B-, 8BE-, 8A5C-, 8A5B-, 8A3C-, 8A3B-, 8A2B-, 8A1B-, 84F-, 84A-, 83F-, 83E-, 83A-, 80F-, 80E-, 80A-, 40E-
Declaration Number: HE_00351_04.16
Manufacturer Specification: Food hygiene, 1935/2004
Language: |
English |
Approval Number: |
HE_00351_04.16 |
Language: |
English |
Valid to: |
31.12.2021 |
Product Family: |
Dosimass OEM, Promass 40, Promass 80, Promass 83, Promass 84, Promass A, Promass E, Promass F, Promass Q |
Product: |
8E3B-, 8E5B-, 8F1B-, 8F2B-, 8F3B-, 8F5B-, 8PE-, 8Q3B-, 8Q5B-, 8RE-, O8E1B-, O8E1C-, O8E3B-, O8E5B-, O8F1B-, O8F3B-, O8F5B-, O8Q3B-, O8Q5B-, 8E2B-, 8E1C-, 8E1B-, 8BE-, 8A5C-, 8A5B-, 8A3C-, 8A3B-, 8A2B-, 8A1B-, 84F-, 84A-, 83F-, 83E-, 83A-, 80F-, 80E-, 80A-, 40E- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
|
|
Data size: |
1.09 MB |
File name: |
HE_00351_04.16.pdf |
|