Promass 40, Promass F, Promass 83, Promass E, Promass A, Promass Q, Promass 80, Promass 84, Dosimass OEM
Product Code: 8Q5B-, 83F-, 83E-, 83A-, 8F2B-, 8F1B-, 8E1B-, 8A1B-, 80F-, 80E-, 8E2B-, 84F-, 80A-, 8Q3B-, 84A-, 8A5B-, 8A3B-, 40E-, 8Q1B-, 8F5B-, 8E5B-, 8F3B-, 8E3B-, 8E2C-, 8BE-, O8F5B-, O8Q3B-, O8Q5B-, O8F3B-, O8F1B-, O8E5B-, O8E3B-, O8E1C-, O8E1B-, 8A5C-, 8A3C-, 8A2B-
Declaration Number: HE_00351_02.16
Manufacturer Specification: Food hygiene, 1935/2004
Language: |
English |
Approval Number: |
HE_00351_02.16 |
Language: |
English |
Valid to: |
11.05.2022 |
Product Family: |
Promass 40, Promass F, Promass 83, Promass E, Promass A, Promass Q, Promass 80, Promass 84, Dosimass OEM |
Product: |
8Q5B-, 83F-, 83E-, 83A-, 8F2B-, 8F1B-, 8E1B-, 8A1B-, 80F-, 80E-, 8E2B-, 84F-, 80A-, 8Q3B-, 84A-, 8A5B-, 8A3B-, 40E-, 8Q1B-, 8F5B-, 8E5B-, 8F3B-, 8E3B-, 8E2C-, 8BE-, O8F5B-, O8Q3B-, O8Q5B-, O8F3B-, O8F1B-, O8E5B-, O8E3B-, O8E1C-, O8E1B-, 8A5C-, 8A3C-, 8A2B- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
|
|
Data size: |
659.76 KB |
File name: |
HE_00351_02.16.pdf |
|