ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic
 
Product Code: TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS101-, TS111-, TST310-, TST434-, TST602-, TR45-, TR44-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR300-, TPR100-, TM411-, TM401-, TET300-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: TC RU D-DE.AZ01.B.01156
 

 
 
Language: Russian
Approval Number: TC RU D-DE.AZ01.B.01156
Language: Russian
Valid to: 18.04.2021
Product Family: ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic
Product: TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS101-, TS111-, TST310-, TST434-, TST602-, TR45-, TR44-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR300-, TPR100-, TM411-, TM401-, TET300-
Field of Activity: Temperature
Measuring Principle: RTD Thermometers
Approval Type: Miscellaneous
Approval Agency: EAC
Region/Country: Russia (TR CU)

 
 
Download
 
Data size: 129.01 KB
File name: TC RU D-DE.AZ01.B.01156.pdf