Promass X, Promass F, Promass 83, Promass E, Promass P, Promass I, Promass S, Promass O, Promass H, Promass A, Promass 80, Promass 84, Promass 40
Product Code: 8E1B-, 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 8F2B-, 83A-, 8F1B-, 8I1B-, 8S1B-, 83O-, 83X-, 8A1B-, 80F-, 80E-, 80H-, 8E2B-, 80I-, 84F-, 80P-, 8O1B-, 80S-, 80A-, 8P5B-, 8I5B-, 8S5B-, 8H5B-, 8F5B-, 8F3B-, 8S3B-, 8E3B-, 8E5B-, 8P3B-, 8I3B-, 8H3B-, 8O3B-, 8X3B-, 84A-, 8A5B-, 8A3B-, 40E-, 8X5B-, 8S1C-, 8E2C-, 84X-, 8A5C-, 8A3C-
Region/Country: Russia (TR CU)
Approval Agency: EAC
Approval Number: TC RU D-CH.MU62.B.02333
Language: |
Russian |
Approval Number: |
TC RU D-CH.MU62.B.02333 |
Language: |
Russian |
Valid to: |
18.08.2020 |
Product Family: |
Promass X, Promass F, Promass 83, Promass E, Promass P, Promass I, Promass S, Promass O, Promass H, Promass A, Promass 80, Promass 84, Promass 40 |
Product: |
8E1B-, 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 8F2B-, 83A-, 8F1B-, 8I1B-, 8S1B-, 83O-, 83X-, 8A1B-, 80F-, 80E-, 80H-, 8E2B-, 80I-, 84F-, 80P-, 8O1B-, 80S-, 80A-, 8P5B-, 8I5B-, 8S5B-, 8H5B-, 8F5B-, 8F3B-, 8S3B-, 8E3B-, 8E5B-, 8P3B-, 8I3B-, 8H3B-, 8O3B-, 8X3B-, 84A-, 8A5B-, 8A3B-, 40E-, 8X5B-, 8S1C-, 8E2C-, 84X-, 8A5C-, 8A3C- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Miscellaneous |
Approval Agency: |
EAC |
Region/Country: |
Russia (TR CU) |
|
|
Data size: |
131.21 KB |
File name: |
TC RU D-CH.MU62.B.02333.pdf |
|