Process RTD Heavy duty, Process TC Heavy duty
Product Code: TMT142C-, TMT162R-, TMT162C-, TMT142R-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: IT.C.32.004.A_62156/1
Language: |
Russian |
Approval Number: |
IT.C.32.004.A_62156/1 |
Language: |
Russian |
Valid to: |
25.08.2025 |
Product Family: |
Process RTD Heavy duty, Process TC Heavy duty |
Product: |
TMT142C-, TMT162R-, TMT162C-, TMT142R- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Metrology |
Approval Agency: |
Rosstandart |
Region/Country: |
Russia |
|
|
Data size: |
3.06 MB |
File name: |
OC.C.32.004.A No 62156_1.pdf |
|