Prosonic Flow 90, Prosonic Flow 93, Prosonic Flow DDU 18, Prosonic Flow DDU 19
 
Product Code: 90P-, 90U-, 90W-, 93C-, 93P-, 93U-, 93W-, DDU18-, DDU19-
Declaration Number: EC_00305_01.16
 

 
 
Language: English
Approval Number: EC_00305_01.16
Language: English
Product Family: Prosonic Flow 90, Prosonic Flow 93, Prosonic Flow DDU 18, Prosonic Flow DDU 19
Product: 90P-, 90U-, 90W-, 93C-, 93P-, 93U-, 93W-, DDU18-, DDU19-
Field of Activity: Flow
Measuring Principle: Ultrasonic Flow Measurement
Approval Type: EU Declaration

 
 
Download
 
Data size: 392.15 KB
File name: EC_00305_01.16.pdf