Promag 50, Promag 51, Promag 53
Product Code: 50D-, 50E-, 50H-, 50L-, 50P-, 50W-, 51P-, 51W-, 53E-, 53H-, 53L-, 53P-, 53W-
Declaration Number: EC_00288_01.16
Language: |
English |
Approval Number: |
EC_00288_01.16 |
Language: |
English |
Product Family: |
Promag 50, Promag 51, Promag 53 |
Product: |
50D-, 50E-, 50H-, 50L-, 50P-, 50W-, 51P-, 51W-, 53E-, 53H-, 53L-, 53P-, 53W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
EU Declaration |
|
|
Data size: |
389.88 KB |
File name: |
EC_00288_01.16.pdf |
|