Promass 80, Promass 83, Promass 84
 
Product Code: 84X-, 83F-, 83E-, 83I-, 83S-, 83P-, 83H-, 83M-, 83A-, 83X-, 83O-, 80E-, 80F-, 80S-, 80I-, 80P-, 80H-, 80M-, 84F-, 84O-, 84M-, 84A-, 80A-
Declaration Number: EC_00263_02.16
 

 
 
Language: English
Approval Number: EC_00263_02.16
Language: English
Product Family: Promass 80, Promass 83, Promass 84
Product: 84X-, 83F-, 83E-, 83I-, 83S-, 83P-, 83H-, 83M-, 83A-, 83X-, 83O-, 80E-, 80F-, 80S-, 80I-, 80P-, 80H-, 80M-, 84F-, 84O-, 84M-, 84A-, 80A-
Field of Activity: Flow
Measuring Principle: Coriolis Mass Flow Measurement
Approval Type: EU Declaration

 
 
Download
 
Data size: 480.51 KB
File name: EC_00263_02.16.pdf