Product Code: FTL31-, FTL33-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.40-531
Language: |
German |
Approval Number: |
Z-65.40-531 |
Language: |
German |
Valid to: |
08.08.2019 |
Product Family: |
Liquiphant |
Product: |
FTL31-, FTL33- |
Field of Activity: |
Level |
Measuring Principle: |
Vibronic Limits Switches, Liquides |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
1.94 MB |
File name: |
Z-65.11-531.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE01010FDE_0219.pdf |
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE01011FDE_0219.pdf |