Process RTD General purpose, Process TC General purpose
Product Code: TC10-, TC12-, TC13-, TR10-, TR11-, TR12-, TR13-
Declaration Number: EC_00191_03.16
Language: |
English |
Approval Number: |
EC_00191_03.16 |
Language: |
English |
Product Family: |
Process RTD General purpose, Process TC General purpose |
Product: |
TC10-, TC12-, TC13-, TR10-, TR11-, TR12-, TR13- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
EU Declaration |
|
|
Data size: |
165.89 KB |
File name: |
EC_00191_03.16.pdf |
|
Documentation Type: |
|
Process Communication: |
|
Approval: |
|
Filename: |
DEKRA12ATEX0084X_Iss.2.pdf |