Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener
al purpose, Process RTD heavy duty, Process RTD hygienic, Process TC direct in contact, Process TC general purpose, Process TC heavy
duty
Product Code: TR12-, TR66-, TR13-, TC66-, TR15-, TM411-, TC65-, TR10-, TR62-, TR63-, TST310-, TR88-, TR61-, TC62-, TR65-, TSC310-, TC63-, TR24-, TC88-, TC13-, TC61-, TR11-, TC15-, TC12-, TC10-, TR45-, TM412-, TR47-, TPR100-, TPC100-, TS111-
Declaration Number: EC_00177_03.16
Language: |
English |
Approval Number: |
EC_00177_03.16 |
Language: |
English |
Product Family: |
ACCESSORIES: RTD INSERT, Process TC Heavy duty, Process RTD General purpose, Process RTD Hygienic, Process RTD Heavy duty, Process TC General purpose, ACCESSORIES: TC INSERT, Process RTD Direct contact, ACCESSORIES: T_INSERTS, Process TC direct in contact |
Product: |
TR12-, TR66-, TR13-, TC66-, TR15-, TM411-, TC65-, TR10-, TR62-, TR63-, TST310-, TR88-, TR61-, TC62-, TR65-, TSC310-, TC63-, TR24-, TC88-, TC13-, TC61-, TR11-, TC15-, TC12-, TC10-, TR45-, TM412-, TR47-, TPR100-, TPC100-, TS111- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
EU Declaration |
|
|
Data size: |
166.95 KB |
File name: |
EC_00177_03.16.pdf |
|