Process RTD Heavy duty, Process TC Heavy duty
Product Code: TMT162C-, TMT162R-
Declaration Number: EC_00176_01.16
Language: |
English |
Approval Number: |
EC_00176_01.16 |
Language: |
English |
Product Family: |
Process RTD Heavy duty, Process TC Heavy duty |
Product: |
TMT162C-, TMT162R- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
EU Declaration |
|
|
Data size: |
1.26 MB |
File name: |
EC_00176_01.16.pdf |
|
Documentation Type: |
|
Process Communication: |
|
Approval: |
|
Filename: |
KEMA 02ATEX2340 X_Iss.3.pdf |