Process TC Heavy duty, Process TC General purpose, Process TC direct in contact, Process TC Direct contact, Process RTD Hygienic, Process RTD Heavy duty, Process RTD General purpose, Process RTD Direct contact, ACCESSORIES: T_INSERTS, ACCESSORIES: TC INSERT, ACCESSORIES: RTD INSERT
Product Code: TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR10-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM111-, TM131-, TM411-, TM412-, TPC100-, TPR100-
Declaration Number: EC_00169_02.16
Language: |
English |
Approval Number: |
EC_00169_02.16 |
Language: |
English |
Product Family: |
Process TC Heavy duty, Process TC General purpose, Process TC direct in contact, Process TC Direct contact, Process RTD Hygienic, Process RTD Heavy duty, Process RTD General purpose, Process RTD Direct contact, ACCESSORIES: T_INSERTS, ACCESSORIES: TC INSERT, ACCESSORIES: RTD INSERT |
Product: |
TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR10-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC420-, TM111-, TM131-, TM411-, TM412-, TPC100-, TPR100- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
EU Declaration |
|
|
Data size: |
108.57 KB |
File name: |
EC_00169_02.16.pdf |
|