ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact, Process TC General purpose, Process RTD Heavy duty, Process TC Heavy duty
Product Code: TST310-, TSC310-, TS111-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR100-, TPC100-, TM411-, TC13-, TEC420-, TC10-, TC12-, TR62-, TR63-, TR65-, TR66-, TR88-, TR61-, TR47-, TR45-, TM412-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-
Declaration Number: EC_00169_01.16
Language: |
English |
Approval Number: |
EC_00169_01.16 |
Language: |
English |
Product Family: |
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, ACCESSORIES: T_INSERTS, Process RTD Direct contact, Process RTD General purpose, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact, Process TC General purpose, Process RTD Heavy duty, Process TC Heavy duty |
Product: |
TST310-, TSC310-, TS111-, TR25-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR100-, TPC100-, TM411-, TC13-, TEC420-, TC10-, TC12-, TR62-, TR63-, TR65-, TR66-, TR88-, TR61-, TR47-, TR45-, TM412-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
EU Declaration |
|
|
Data size: |
1009.4 KB |
File name: |
EC_00169_01.16.pdf |
|