Product Code: 84A-, 84F-, 84O-, 84X-
Region/Country: Malaysia
Approval Agency: SIRIM
Approval Number: SIRIM ATS 03/15
Language: |
English |
Approval Number: |
SIRIM ATS 03/15 |
Language: |
English |
Valid to: |
18.12.2025 |
Product Family: |
Promass 84 |
Product: |
84A-, 84F-, 84O-, 84X- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
SIRIM |
Region/Country: |
Malaysia |
|
|
Data size: |
1.22 MB |
File name: |
SIRIM ATS 03-15_Ps8x_ZE001.pdf |
|