Product Code: RSG45-
Region/Country: International
Approval Agency: PNO, Profibus
Software Version: 2.00.06
Language: |
English |
Approval Number: |
Z11306 |
Language: |
English |
Product Family: |
Memo-Graph |
Product: |
RSG45- |
Field of Activity: |
Registration |
Measuring Principle: |
100 mm Recorders |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
PNO, Profibus |
Region/Country: |
International |
|
|
Data size: |
1.02 MB |
File name: |
Z11306.pdf |
|